ITEM NO. | TS-243-30S |
Weight | 34 g |
Dimensions | 25 × 103 mm |
Holes | 4 |
Knuckles | 3 |
Load Capacity (kgf/pair) | 34 |
Load Capacity (lbs/pair) | 74.8 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
25 mm | 103 mm | 34 g |
Components
Component | Material | Finish |