TS-243-30S

CONCEALED HINGE W/ REMOVABLE PIN- TS-243-30S

Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
34
Length or Depth of Item when closed (mm)
25
Length or Depth of Item when closed (in)
1
Height of Item (mm)
100
Height of Item (in)
3.9375
Width of Item (mm)
25
Width of Item (in)
1
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
7mm or #16 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

CONCEALED HINGE W/ REMOVABLE PIN - TS-243-30

$38.00
BUTT HINGE WELD ON, REMOVABLE PIN - OLYA-185S

$41.00
CONCEALED HINGE BODY
 - H95TMH

$9.40
CONCEALED HINGE - HT-160V2

$16.50