T-90-200

CONCEALED HINGE - T-90-200

Product Specifications
Material
Steel
Finish
Chrome
Weight of Item (g)
45
Length or Depth of Item when closed (mm)
49
Length or Depth of Item when closed (in)
1.9375
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
49
Width of Item (in)
1.9375
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #8 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

CONCEALED HINGE - HT-160V2

$16.50
CONCEALED HINGE BODY
 - H95TMH

$9.40