BTK-UB160UM

UB BRACKET (UMBER) 12-1/2" 55LB - BTK-UB160UM

Product Description
  • Short arm at wall mount side for clean appearance
Product Specifications
Material
Steel
Finish
Umber
Weight of Item (g)
280
Length or Depth of Item when closed (mm)
318
Length or Depth of Item when closed (in)
12.5625
Height of Item (mm)
159
Height of Item (in)
6.3125
Width of Item (mm)
23
Width of Item (in)
0.9375
Load Capacity (kg)
25
Load Capacity (lbs)
55
Holes
6
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 20, 3.8 x 32, 3.8 x 38, 4.5 x 25, 4.5 x 45 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

UB BRACKET (UMBER) 7-3/16" 26LB - BTK-UB100UM

$26.30
UB BRACKET (UMBER) 9-3/8" 44LB - BTK-UB120UM

$32.60
UB BRACKET (WHITE) 12-1/2" 55LB - BTK-UB160W

$51.50
UB BRACKET (BLACK) 12-1/2" 55LB - BTK-UB160B

$51.50
UB BRACKET (BLACK) 7-3/16" 26LB - BTK-UB100B

$26.30