BTK-UB120W

UB BRACKET (WHITE) 9-3/8" 44LB - BTK-UB120W

Product Description
  • Short arm at wall mount side for clean appearance
Product Specifications
Material
Steel
Finish
White
Weight of Item (g)
230
Length or Depth of Item when closed (mm)
238.5
Length or Depth of Item when closed (in)
9.4375
Height of Item (mm)
119.5
Height of Item (in)
4.75
Width of Item (mm)
20
Width of Item (in)
0.8125
Load Capacity (kg)
20
Load Capacity (lbs)
44
Holes
6
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 16, 3.5 x 25, 3.5 x 32, 3.5 x 38, 3.5 x 45 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

UB BRACKET (BLACK) 9-3/8" 44LB - BTK-UB120B

$32.60
UB BRACKET (UMBER) 9-3/8" 44LB - BTK-UB120UM

$32.60
UB BRACKET (WHITE) 12-1/2" 55LB - BTK-UB160W

$51.50
UB BRACKET (WHITE) 7-3/16" 26LB - BTK-UB100W

$26.30
UB BRACKET (BLACK) 7-3/16" 26LB - BTK-UB100B

$26.30