MKZ-S/CR

CHROME PLATED KNOB - MKZ-S/CR

Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
11
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
15
Width of Item (in)
0.625
Diameter (mm)
0
Diameter (in)
0
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25 mm
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

CHROME PLATED KNOB - MKZ-L/CR

$6.50
BRASS PLATED KNOB - MKZ-S/PB

$5.90
SMOKE PLATED KNOB - MKZ-S/SMK

$5.90
SATIN NICKEL PLATED KNOB - MKZ-S/SN

$5.90
SATIN BRASS PLATED KNOB - MKZ-S/SB

$5.90