2200QL-24-8001CABINET LOCK(W/INDICATOR)

Description

CABINET LOCK(W/INDICATOR)

PRODUCT INFORMATION

FEATURES

  • Only 1/8 turn is needed to unlock/lock the door
  • Key automatically returns to original position making it easy to remove the key
  • With indicator
  • 300 key changes available. Please specify keyed alike or keyed differently when ordering
  • Master key type available at surcharge (Maximum 170 key changes per master key)
Applications

CABINET LOCK(W/INDICATOR)

Specs
ITEM NO.2200QL-24-8001
Weight 208 g
Dimensions 51 × 55 × 36 mm
RoHS Status

Not Compliant

Overall Length (mm) Width (mm) Height (mm) Weight (g)
51 mm 55 mm 36 mm 208 g

Components

Component Material Finish
Body 304 Stainless Steel Plain
Outer Cylinder Brass Chrome
Inner Cylinder Zinc Alloy Chrome
Dead Bolt Zinc Alloy Nickel
Key Brass Nickel
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads