ITEM NO. | 8810-24 |
Weight | 190 g |
Dimensions | 38.5 × 59.5 × 55 mm |
Key Changes | 3-Million |
Master Keying Availability | Yes |
Max. Door Thickness (inch) | 15/16 |
Max. Door Thickness (mm) | 24 |
Million Lock | Yes |
Min. Door Thickness (inch) | 07-Aug |
Min. Door Thickness (mm) | 22 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
59.5 mm | 55 mm | 38.6 mm | 190 g |
Components
Component | Material | Finish |