SNB-95/BB

Brass Edge Pull - SNB-95/BB

Product Description
    • Top-surface mount edge pull
    • Easy to grip tab
    • A brass edge pull with a solid and elegant finish
Product Specifications
Material
Brass
Finish
Bright Bronze
Weight of Item (g)
90
Length or Depth of Item when closed (mm)
38
Length or Depth of Item when closed (in)
1.5
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
95
Width of Item (in)
3.75
CC Length (mm)
65
CC Length (in)
2.5625
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 x 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

Brass Edge Pull - SNB-95/SB

$15.00
Brass Edge Pull - SNB-70/BB

$11.70
Brass Edge Pull - SNB-95/AB

$15.80
Brass Edge Pull - SNB-50/BB

$9.20
Brass Edge Pull - SNB-70/AB

$12.50