XLA-HHA40B

BRACKET - XLA-HHA40B

Product Specifications
Material
Aluminum, Zinc Alloy
Finish
Anodized, Chrome
Weight of Item (g)
330
Length or Depth of Item when closed (mm)
18
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
39.5
Height of Item (in)
1.5625
Width of Item (mm)
20
Width of Item (in)
0.8125
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files

Related Products

RECESSED PULL - XLA-HHA300

$51.00
RECESSED PULL - XLA-HHA600

$60.90