Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
HG-S-34ARPANGLE LIMITER PLATE FOR SWIVEL TORQUE HINGE
Description
- Plate and stopper form a set to control the swivel angle of HG-S swivel torque hinge series.
- Two swivel directions (clockwise and counterclockwise) and five angles (30°, 60°, 90°, 120°, or 150°).
CAD/BIM Files
Videos
No videos yet!