ALUMINUM MINI SLIDES
ARW2-16-150ALUMINUM MINI SLIDES
SKU: ARW2-16-150
Categories: 2- Way Travel Drawer Slides, Architectural, Industrial
Tags: ARW2-16-150, ARW216150
Description
• Two-way travel
• Thin profile for various applications
• Light-weight aluminum body
• Designed without positive stop for ease of assembly
• Please add secondary stopper if necessary.
Applications
Specs
ITEM NO. | ARW2-16-150 |
Weight | 29.5 g |
Dimensions | 150 × 6 × 16 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
229 mm | 16 mm | 16 mm | 29.5 g |
Components
Component | Material | Finish |
Outer Rail | Aluminum | Anodized |
Inner Rail | Aluminum | Anodized |
Retainer | Steel | Plain |
Balls | Steel |
CAD/BIM Files
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
Videos
No videos yet!