ITEM NO. | ARL2-16-150 |
Weight | 23.5 g |
Dimensions | 150 × 6 × 16 mm |
Load Capacity (kg/pair) | 5 |
Load Capacity (lbs/pair) | 11 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
249 mm | 6 mm | 16 mm | 23.5 g |
Components
Component | Material | Finish |
Outer Rail | Aluminum | Anodized |
Inner Rail | Aluminum | Anodized |
Retainer | Steel | Plain |
Balls | Steel |