ITEM NO. | HG-TASJ40L |
Weight | 64 g |
Dimensions | 80 × 30.6 × 26 mm |
Adjustable | Yes |
Damper Torque (kgf-cm) | 0 To 40.8 |
Damper Torque (N-m) | 0 To 4 |
Holes | 4 |
Operating Temperature (°C) | 0 To 40 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
80 mm | 25 mm | 30.6 mm | 64 g |
Components
Component | Material | Finish |
Body | Stainless Steel (SUS304) | Barrel Polished |
Base | Stainless Steel (SUS304) | Barrel Polished |
Shaft | Stainless Steel (SUS303) | |
Spring Washer | Stainless Steel (SUS304) | |
Plate | Stainless Steel (SUS304) | Barrel Polished |
Locknut | Stainless Steel |