FD80-TRP2760-SL

Pocket Door Upper Track 2760MM - FD80-TRP2760-SL

MSRP:
$238.00 USD
(No reviews yet) Write a Review
FD80-TRP2760-SL

Pocket Door Upper Track 2760MM - FD80-TRP2760-SL

MSRP:
$238.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description

Available Aluminum Pocket Door Upper Track 2760MM

At Sugatsune America, we are known for manufacturing the highest-quality products and for our innovation. Nowhere else can that be seen better than with our pocket door systems. No more headaches with our FD series of sliding and pocket door systems, making them an excellent solution for residential or commercial applications. If you use a Sugatsune sliding door system, you know it will be easy to install and durable.

Here you’ll find our FD80-TRP2760-SL Pocket Door Upper Track 2760MM, made from aluminum with a silver anodized finish. Our FD80 Series of pocket door upper tracks is designed to be cut so the rail in the door opening can be removed, allowing access to all sliding door components without ever breaking open the wall.

If you’re installing a pocket door system in your next project, check out our line-up of FD80 Pocket door kits.

See Catalog Listing

Durable Aluminum Construction

The FD80-TRP2760-SL is built from aluminum alloy with a silver anodized finish. Its durable construction gives peace of mind when installing, as you know the part will last for years to come.

The FD80-TRP2760-SL measures in at:

  • Height: 1-1/2" (38 mm)
  • Width: 1-9/16" (40 mm)
  • Length: 108.6875 in (2760 mm)
  • Weight: 7.52 lbs (3411 g)

Choose the Length That’s Right for You

The FD80-TRP2760-SL measures 2760 mm. However, other standard lengths of the upper track are available.

FD80 Series

FD80-TRP1260-SL

49-⅝” (1260 mm)

FD80-TRP2160-SL

85-1/16” (2160 mm)

FD80-TRP2760-SL

108-11/16” (2760 mm)

FD80-TRP3960-SL

155-15/16” (3960 mm)

So, no matter the job, there’s an FD80 Series pocket door upper track that is perfect for your needs.

Choose Sugatsune for Your Hardware Needs

Besides our aluminum pocket door upper tracks and our many other sliding door hardware systems and accessories, at Sugatsune America we stock over 6,000 hardware components for use in residential, commercial, institutional, and industrial applications, with more products added every year in response to the needs of the thousands of project managers, architects, contractors, designers, and other developers who look to the Sugatsune brand to add value to their project. When you need durability, excellent performance, and a clean, premium look, we have you covered.

In addition, our products are designed to be highly accessible, easy to install and adjust, and, as we mentioned, very durable, even under harsh, heavy use. We are also proud to be AS9120 B and ISO 9001:2015 certified, bringing our hardware into the aviation industry and beyond.

For questions about the FD80 Series, aluminum sliding door tracks, or help finding the right sliding door hardware system for your project, or for any other questions or needs you have, our product catalogs supply a lot of extra information that you will find helpful, or simply contact our friendly support team at any time.

Product Specifications
Material
Aluminum
Finish
Anodized Silver
Weight of Item (g)
3411
Length or Depth of Item when closed (mm)
2760
Length or Depth of Item when closed (in)
108.6875
Length or Depth of Item when open (mm)
2760
Length or Depth of Item when open (in)
108.6875
Height of Item (mm)
38
Height of Item (in)
1.5
Width of Item (mm)
40
Width of Item (in)
1.625
Max. Door Weight (kg)
80
Max. Door Weight (lbs)
176
Track Installation Type
Ceiling
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Pocket Door Upper Track 1260MM  - FD80-TRP1260-SL

$109.00
Pocket Door Upper Track 2160MM  - FD80-TRP2160-SL

$215.00
Upper Track 2000MM  - FD80-TRM2000SIL

$0.00
Upper Track 3640MM  - FD80-TRM3640SIL

$260.00
Upper Track 2730MM  - FD80-TRM2730SIL

$200.00