FD80-TRP1260-SL

Pocket Door Upper Track 1260MM - FD80-TRP1260-SL

MSRP:
$109.00 USD
(No reviews yet) Write a Review
FD80-TRP1260-SL

Pocket Door Upper Track 1260MM - FD80-TRP1260-SL

MSRP:
$109.00 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Aluminum
Finish
Anodized Silver
Weight of Item (g)
1571
Length or Depth of Item when closed (mm)
1260
Length or Depth of Item when closed (in)
49.625
Length or Depth of Item when open (mm)
1260
Length or Depth of Item when open (in)
49.625
Height of Item (mm)
38
Height of Item (in)
1.5
Width of Item (mm)
40
Width of Item (in)
1.625
Max. Door Weight (kg)
80
Max. Door Weight (lbs)
176
Track Installation Type
Ceiling
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Pocket Door Upper Track 2160MM  - FD80-TRP2160-SL

$215.00
Pocket Door Upper Track 2760MM  - FD80-TRP2760-SL

$238.00
Upper Track 2000MM  - FD80-TRM2000SIL

$0.00
Upper Track 3640MM  - FD80-TRM3640SIL

$260.00
Upper Track 2730MM  - FD80-TRM2730SIL

$200.00