APM-5056/WHT

Plastic Ventilation Grill - APM-5056/WHT

MSRP:
$1.20 USD
(No reviews yet) Write a Review
APM-5056/WHT

Plastic Ventilation Grill - APM-5056/WHT

MSRP:
$1.20 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Promotes air flow even when pushed up against a wall or other surface
  • Design obscures veiw of ventilation slits for a clean appearance
  • Can be pressure fit into place
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic (ABS)
Finish
White
Weight of Item (g)
9
Length or Depth of Item when closed (mm)
56
Length or Depth of Item when closed (in)
2.25
Height of Item (mm)
12.8
Height of Item (in)
0.5625
Width of Item (mm)
56
Width of Item (in)
2.25
Bore Dimensions(mm)
50
Nesting Grommets
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Plastic Ventilation Grill- APM-5056/BR

$1.20
Plastic Ventilation Grill- APB-5056/WHT

$1.20
Plastic Ventilation Grill- APM-4045/WHT

$0.90
Plastic Ventilation Grill- APM-4045/BRN

$0.90
Plastic Ventilation Grill - APB-4045/WHT

$0.90