6901/BRN-RT

Plastic Catch Brown (Retail - Pack of 10) - 6901/BRN-RT

MSRP:
$9.50 USD
(No reviews yet) Write a Review
6901/BRN-RT

Plastic Catch Brown (Retail - Pack of 10) - 6901/BRN-RT

MSRP:
$9.50 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • Grabs and holds doors tightly.
  •  WARNING: This product can expose you to cadmium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Polyacetal
Finish
Brown
Weight of Item (g)
4
Length or Depth of Item when closed (mm)
27.2
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
12.6
Height of Item (in)
0.5
Width of Item (mm)
31.3
Width of Item (in)
1.25
Pull Out Force (kg)
3.2
Pull Out Force (lbs)
7
Push In Force (kg)
2.2
Push In Force (lbs)
4.8
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7x16
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N

Related Products

Plastic Catch White (Retail - Pack of 10)  - 6901/WHT-RT

$9.50
Tension Catch (Retail)  - BCT-70-RT

$16.50