Product Description
- Vertically and laterally adjustable after installed
- Sold in pairs (top and bottom), non-handed
- Supplied with wood screw 4 × 30
- Separate body and bracket for easy installation
- Door Height: Max. 2300 mm (90-34/64")
- Door Width: Max. 850 mm (33-15/32")
- Door Weight: Max. 35 kg (77 lbs)/pair
- Door Thickness: 33~42 mm (1-19/64"~1-21/32")
Product Specifications
Material
Zinc Alloy
Finish
Matte Silver
Weight of Item (g)
500
Length or Depth of Item when closed (mm)
67
Length or Depth of Item when closed (in)
2.638
Height of Item (mm)
86
Height of Item (in)
3.386
Width of Item (mm)
67
Width of Item (in)
2.638
Max. Door Height (mm)
2300
Max. Door Height (in)
90.5625
Max. Door Width (mm)
850
Max. Door Width (in)
33.4375
Max. Door Thickness (mm)
42
Max. Door Thickness (in)
1.625
Min. Door Thickness (mm)
33
Min. Door Thickness (in)
1.3125
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 30 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files