Product Description
- Male surface mount clip with SuperGroove base for thinner panels
- 11 lb (5 kg) pull out load
Product Specifications
Material
Plastic (POM)
Finish
White
Weight of Item (g)
2.5
Length or Depth of Item when closed (mm)
17.6
Length or Depth of Item when closed (in)
0.693
Height of Item (mm)
30
Height of Item (in)
1.181
Width of Item (mm)
30
Width of Item (in)
1.181
Min. Panel Thickness (mm)
15
Min. Panel Thickness (in)
0.5625
Pull Out Force (kg)
5
Pull Out Force (lbs)
11
Installation Type
Surface mount with 2 part epoxy
For Drywall
N
Wall Panel Model
Y
Ceiling Panel Model
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files