Product Description
- Female self tapping clip suitable for most panel mounting applications
Product Specifications
Material
Plastic (POM)
Finish
White
Weight of Item (g)
2.6
Length or Depth of Item when closed (mm)
16.8
Length or Depth of Item when closed (in)
0.661
Height of Item (mm)
19.8
Height of Item (in)
0.78
Width of Item (mm)
19.8
Width of Item (in)
0.78
Min. Panel Thickness (mm)
15
Min. Panel Thickness (in)
0.5625
Installation Type
Self tapping
For Drywall
N
Wall Panel Model
Y
Ceiling Panel Model
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files