Product Description
- Hold Open Type holds door open at preferred angle and provides stop function.
- Adjustable opening angle between 0°-110°.
- Non-handed.
- Stop Only Type prevents door from overextending at your preferred angle.
- Works with 1-3/8", 1-3/4", and 2" thick doors.
- Works on 24", 28", 32", 36" and up to 43-5/16" wide doors.
- Combine the SAS-V with our HES2S hinges to achieve a flush, door design. (See installation guide for compatible combinations).
Product Specifications
Material
Steel
Finish
Warm Grey
Weight of Item (g)
600
Length or Depth of Item when closed (mm)
619
Length or Depth of Item when closed (in)
24.37
Height of Item (mm)
26
Height of Item (in)
1.02
Width of Item (mm)
23
Width of Item (in)
0.91
Soft Closing
N
Self-Closing
N
Installation Type
Mortise In Door, Surface Mount to Frame
Track Installation Type
Floor Mount type
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M8 x 50 STUD AND CONCRETE ANCHOR
Fasteners Type
Wooden Doors: 4x25 CSK Tapping Screw (Included),Metal Doors: M4 CSK Machine Screw (Not Included)
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files