Product Description
- Push to latch/unlatch
- Touch latch with floating strike allows for easy alignment
- Note: - For overlay door, allow 3 mm (1/8") gap between door and cabinet frame for push space. - Pulling door with excessive force without unlatching the unit may damage the mechanism. - Constant loading of over 3 kgf or excessive pushing or pulling is not recommended
Product Specifications
Material
Plastic (ABS)
Finish
Black
Weight of Item (g)
15
Length or Depth of Item when closed (mm)
43.5
Length or Depth of Item when closed (in)
1.713
Length or Depth of Item when open (mm)
46
Length or Depth of Item when open (in)
1.811
Height of Item (mm)
13.2
Height of Item (in)
0.52
Width of Item (mm)
36.3
Width of Item (in)
1.429
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 X 13, 2.4 X 10
Fasteners Type
Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is REACH Compliant
SHVC 223 6/20/22
Is RoHS Compliant
RoHS 2
Downloadable Files