Product Description
- Push to latch/unlatch
- Strong retaining force
- Miniature design is ideal for small applications
- Snap-in style catch
- Strike sold separately
- UL-94 V0 rated flame retardant material.
Product Specifications
Material
Plastic (PBT)
Finish
Black
Weight of Item (g)
2.3
Length or Depth of Item when open (mm)
27.3
Length or Depth of Item when open (in)
1.075
Height of Item (mm)
16
Height of Item (in)
0.63
Width of Item (mm)
9.8
Width of Item (in)
0.386
Holding Force (kg)
3.5
Holding Force (lbs)
7.7
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 250 2/18/26
Is RoHS Compliant
RoHS 2
Downloadable Files