Product Description
- Synchronized doors allow for easy opening
- 304 Stainless Steel lid and frame.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
2200
Length or Depth of Item when closed (mm)
25
Length or Depth of Item when closed (in)
0.984
Height of Item (mm)
280
Height of Item (in)
11.024
Width of Item (mm)
370
Width of Item (in)
14.567
Soft Closing
N
For Horizontal Installation
Vertical use only
Shape
Rectangular bi-parting
Synchronized Door
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files