MLGX32-EC

MLGX32 End Cap - MLGX32-EC

MSRP:
$2.00 USD
(No reviews yet) Write a Review
MLGX32-EC

MLGX32 End Cap - MLGX32-EC

MSRP:
$2.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Prevents the guide block from falling off of the rail
  • Protects the edge of the rail
Product Specifications
Material
Plastic
Finish
Black
Weight of Item (g)
3
Length or Depth of Item when open (mm)
14
Length or Depth of Item when open (in)
0.55
Height of Item (mm)
13.3
Height of Item (in)
0.52
Width of Item (mm)
32.7
Width of Item (in)
1.27
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Is NSF Compliant
N
Downloadable Files

Related Products

11-13/16" MLGX32 Rail - MLGX32-300S

$45.00