Product Description
- Perfect for small stroke applications
- No lubricant required
- Made of UL94HB grade flame-resistant plastic
Product Specifications
Material
Polyethylene, 304 Stainless Steel
Finish
Grey, Plain
Weight of Item (g)
7
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
1.969
Height of Item (mm)
16.8
Height of Item (in)
0.661
Width of Item (mm)
5.2
Width of Item (in)
0.205
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 Machine Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files