Product Description
- Push to open/close
- Note: For overlay door, give 4 mm (5/32") gap between door and cabinet frame for pushing space
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Stainless Steel
Finish
Nickel
Weight of Item (g)
28.5
Length or Depth of Item when closed (mm)
59.5
Length or Depth of Item when closed (in)
2.375
Length or Depth of Item when open (mm)
75.5
Length or Depth of Item when open (in)
3
Height of Item (mm)
17
Height of Item (in)
0.6875
Width of Item (mm)
15.2
Width of Item (in)
0.625
Holding Force (kg)
1.2
Holding Force (lbs)
2.6
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 13, 3.8 X 16
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files