Product Specifications
Material
Brass
Finish
Nickel
Weight of Item (g)
135
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
45
Height of Item (in)
1.8125
Width of Item (mm)
37
Width of Item (in)
1.5
Min. Door Thickness (mm)
30
Min. Door Thickness (in)
1.1875
Master Keying Availability
N
Million Lock
N
Key Changes
156
Wood Installation
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20, 2.1 X 10 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files