LAD-ST-H

Lift Assist Damper With Stopper - LAD-ST-H

MSRP:
$137.50 USD
(No reviews yet) Write a Review
LAD-ST-H

Lift Assist Damper With Stopper - LAD-ST-H

MSRP:
$137.50 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Lift-assist function helps children, elderly, and disabled to open and close
  • Soft-close damper eliminates panel from slamming shut on hands and fingers
  • Damper function engages at low angles (does not need to be fully opened to soft-close)
  • Stopper holds panel at 95° to prevent over-rotation
  • Surface-mounting allows retrofit into existing countertop passages
Product Specifications
Material
ABS
Finish
OFF WHITE
Weight of Item (g)
699
Length or Depth of Item when closed (mm)
318
Length or Depth of Item when closed (in)
12.52
Height of Item (mm)
50
Height of Item (in)
1.969
Width of Item (mm)
83
Width of Item (in)
3.268
Max. Panel Thickness (mm)
40
Max. Panel Thickness (in)
1.5625
Min. Panel Thickness (mm)
15
Min. Panel Thickness (in)
0.5625
Max. Torque (lbs-in/ea)
141.9
Min. Torque (kgf-cm/ea)
137.7
Min. Torque (lbs-in/ea)
119.7
Max. Torque (kgf-cm/pr)
326.4
Max. Torque (lbs-in/pr)
283.8
Min. Torque (kgf-cm/pr)
275.4
Min. Torque (lbs-in/pr)
239.4
Max. Opening Angle (?)
95
Max. Opening Angle (degree)
95
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 16 mm
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

Lift Assist Damper With Stopper  - LAD-ST-M

$126.50
Lift Assist Damper With Stopper  - LAD-ST-L

$126.50