Product Description
Fast Lever Release, 15 mm, with 1 Rod, 2 Levers (EB-15-2) for EB Series Quick Release Brackets
- The slide and push mechanism is a safety feature to prevent unintended unlocking of the brackets.
- Great for applications that use multiple brackets on longer shelves since it only requires one hand to operate. This unit is compatible with:
- EB-200/EP
- EB-303/EP
- EB-303/EP-D
- EB-317/EP
- EB-317/EP-BL The
- Easy support for wide shelves (up to 5 feet with this model).
- The connecting bar can be cut to fit specific lengths
- The material is corrosion-resistant, allowing for outdoor use.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
- This lever release (EB-15-2) for our EB Series of quick release bracket hardware is a Sugatsune innovation that makes putting away a shelf, table, or small counter much faster and more convenient, requiring only one hand to release the locking brackets to allow it to be folded down.
EB-15-2
- measures
1576 × 52 mm
- , and the aluminum connecting rod can be cut down to size. Comes with 1 rod and 2 levers for 2-bracket applications. (See
- for the 3-bracket version with 2 rods and 3 levers.)
See All EB Series Hardware in Product Catalog
Gain Convenience in Every Sense
- This clever lever release for our EB quick release bracket hardware is optimized for convenience in multiple different ways:
Product Specifications
Material
Stainless Steel, PBT
Finish
Plain
Weight of Item (g)
103
Length or Depth of Item when open (mm)
105
Length or Depth of Item when open (in)
4.1875
Height of Item (mm)
52
Height of Item (in)
2.0625
Width of Item (mm)
1576
Width of Item (in)
62.0625
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files