Product Description
- Passage: No Lock
- Privacy: Thumbturn and Slotted Lock Combination. Can be opened from outside with small coin or screwdriver.
Product Specifications
Material
Aluminum
Finish
Anodized, Satin
Weight of Item (g)
956
Length or Depth of Item when closed (mm)
190
Length or Depth of Item when closed (in)
7.48
Height of Item (mm)
62
Height of Item (in)
2.441
Width of Item (mm)
152
Width of Item (in)
5.984
Max. Door Height (mm)
2500
Max. Door Height (in)
98.4375
Max. Door Width (mm)
1000
Max. Door Width (in)
39.375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files