Product Description
- Door damper unit for interior, swinging doors
- Grips door at final 10° and softly, self-closes doors more gently compared to other door closers, putting less stress on the hinges
- “Invisible†design minimizes visibility of the hardware
- Recommended Door Specifications: Thickness: minimum 33 mm (1-5/16"), Width: maximum 914 mm (3' 0"), Weight: 15~40 kg (33~88 lbs)
- Can be adjusted for door weight after installation. Counterplate position can be easily adjusted by removing cover and turning micro-adjustment screws
- Can be used with HES hinges (P.180~189), sold separately
- Includes screws and paper template for installation.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Steel
Finish
Chromate
Weight of Item (g)
416
Length or Depth of Item when closed (mm)
26
Length or Depth of Item when closed (in)
1.0625
Height of Item (mm)
38
Height of Item (in)
1.5
Width of Item (mm)
185
Width of Item (in)
7.3125
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Min. Door Thickness (mm)
33
Min. Door Thickness (in)
1.3125
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 45, 3.5 X 15
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files