How to Install Concealed Hinges Quickly & Easily

From our European-Style Cup Hinges collection, the J95 Series Concealed Cup Hinge is a family of heavy-duty concealed hinges designed to support heavier or wider doors with fewer hinges than would be necessary with traditional European cup hinges.

Here you will find J95 Series concealed hinge installation instructions and information on how to install concealed hinges of this type. Designed with a 40mm cup to provide robust strength to support more weight, you can expect superior Sugatsune performance.

Visit our J95 Series catalog listing to learn about all of the various models available in the series. You can then search for specific model numbers on our site for further information, or contact us with questions.

Step 1.

See how to install concealed hinges from the J95 Series quickly and conveniently.

The J95 Series Concealed Cup Hinge is a heavy-duty concealed hinge that is designed with a 40 mm cup size, making it suitable for closet, wardrobe, and armoire doors of considerable span and heft.

Step 2.

J95 Series heavy-duty concealed hinges can support up to 55 lbs. with two hinges or up to 88 lbs. with three.

Two J95 Series hinges can handle door loads of up to 55 lbs. and 31–1/2” in width. Three J95 hinges can handle door loads of up to 88 lbs. and 35–7/16” in width.

When preparing how to install concealed hinges from the J95 Series, make sure your door is not overweight.

Step 3.

Two J95 Series concealed cup hinges can replace up to five traditional European cup hinges.

The J95 Series Concealed Cup Hinge requires fewer hinges per door than conventional European cup hinges—sometimes handling with just two hinges a door that might require as many as five traditional ones.

This makes the concealed hinge installation (and possible removal later on) easier, saving time.

Step 4.

After mounting the plates, simply push the J95 Series hinge itself in to complete the installation.

Now it’s time to see how to install concealed hinges of the J95 Series type: Simply push the hinge into the fixture that you’ve mounted to install it.

(Yep, that’s it. We told you that installing J95 Series heavy-duty concealed hinges is easy!)

Step 5.

You can uninstall a J95 Series hinge by pulling it out, just as you had pushed it in to install it.

How to Remove / Uninstall a J95 Series Concealed Cup Hinge: The removal process is as easy as the concealed hinge installation process. Simply lift the lever on the hinge and then pull the hinge out.

Step 6.

The J95 Series Concealed Cup hinge has a clean, sleek look with few protrusions.

The J95 Series Concealed Cup Hinge features a sleek design, with few protrusions on the body of the hinge. This hinge is great at staying out of the way! You will find it to be an excellent fit for spaces and decor styles that value a clean, minimalist look.

Step 7.

Adjust the J95 Series concealed cup hinges in all three dimensions and for tilt with three easily accessed adjustment screws.

The three screws on the J95 Series hinge allow for 3D positional adjustment plus tilt adjustment after the installation as needed. Getting the exact positioning you need is nearly as easy as the concealed hinge installation process itself.

Step 8.

This diagram shows how the J95 Series Concealed Cup Hinge is adjustable for tilt and in all three dimensions.

Here is an illustration of the 3D plus tilt post-installation adjustment options of the J95 Series Concealed Cup Hinge.

And that’s it! That is how to install concealed hinges from the J95 Series.

Share This Post