J95-24/0T-BN

Heavy Duty Concealed Cabinet Hinge (Inset,Black Nickel) - J95-24/0T-BN

MSRP:
$49.90 USD
(No reviews yet) Write a Review
J95-24/0T-BN

Heavy Duty Concealed Cabinet Hinge (Inset,Black Nickel) - J95-24/0T-BN

MSRP:
$49.90 USD
(No reviews yet) Write a Review
Product Description

The Heavy-Duty Concealed Hinge J95-24/0T-BN in black nickel finish is engineered to redefine strength and aesthetics in cabinetry and furniture. This innovative hinge replaces the need to have five, six or more standard euro hinges, offering efficiency in installation and a cleaner look. It boasts a substantial load-bearing capacity, with two cup hinges supporting 55 lbs (25 kg) and three accommodating up to 88 lbs (40 kg). Ideal for supporting short and wide panels up to 35-½” wide without sagging. It features a clip-on design ensuring effortless installation and precise three-way adjustability to ensure the proper alignment of all your cabinet doors.

Experience Unmatched Strength and Elegance

If you have a wide, large or heavy cabinet door, you need heavy-duty black hinges to avoid the problems with using many hinges. such as large cabinets and furniture, glass display cases, or enclosures, the J95-24/0T-BN concealed hinge is the perfect pick to elevate the aesthetics in your designs. Expertly crafted from durable steel and zinc alloy, this hinge guarantees robust performance for even the most demanding projects. Its versatility across various applications makes it ideal for architects and engineers seeking reliable solutions.

This heavy-duty concealed hinge adapts seamlessly to different design needs and offers precise options for 1-inch, ⅝-inch overlay, or inset panels. The sleek black nickel finish not only complements modern interiors but adds a touch of subtle sophistication to any setting. Available as a self-closing or free-swinging hinge allows smooth door movement, and a clean appearance. Available mounting plate and safety covers along with an available glass face plate enhance the overall aesthetics in your applications. Installation is as straightforward as any European cup hinge but with a 40mm cup diameter that securely holds more weight.

Consult Our Engineering Experts

Sugatsune is a leader in precision-engineered products that combine creativity with functionality. Our unparalleled commitment to hardware design precision ensures that every product not only meets but exceeds industry standards. With a reputation built on a foundation of excellence, you can count on us for reliable customer service and rapid nationwide shipping. Explore our extensive catalog of innovative hardware solutions like hinges, countertop passage systems, cabinet door systems, and more.

Contact Inside Sales for more information about the J95-24/0T-BN Heavy-Duty Concealed Hinge or other products.

  •  WARNING: This product can expose you to cadmium, chromium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    Steel, Zinc Alloy
    Finish
    Black Nickel
    Weight of Item (g)
    148
    Length or Depth of Item when closed (mm)
    103.5
    Length or Depth of Item when closed (in)
    4.125
    Height of Item (mm)
    65
    Height of Item (in)
    2.5625
    Width of Item (mm)
    54.5
    Width of Item (in)
    2.1875
    Load Capacity (kg/pr)
    25
    Load Capacity (lbs/pr)
    55
    Load Capacity (kg/3 ea)
    40
    Load Capacity (lbs/3 ea)
    88
    Cup Bore Diameter (mm)
    40
    Cup Bore Diameter (in)
    1.5625
    Max. Door Height (mm)
    2400
    Max. Door Height (in)
    94.5
    Max. Door Width (mm)
    800
    Max. Door Width (in)
    31.5
    Max. Door Thickness (mm)
    34
    Max. Door Thickness (in)
    1.3125
    Min. Door Thickness (mm)
    18
    Min. Door Thickness (in)
    0.6875
    Max. Setback from Edge (mm)
    8
    Min. Setback from Edge (mm)
    3
    Closing Type
    Free Swinging
    Clip-on
    Y
    Holes
    2
    Max. Opening Angle (?)
    93
    Max. Opening Angle (degree)
    93
    Are Fasteners Included
    Y
    Are Fasteners Required
    Y
    Fasteners Type
    5 mm or #10 Flathead self tapping
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is REACH Compliant
    o
    Is RoHS Compliant
    RoHS 2
    Downloadable Files

    Related Products

    Heavy Duty Concealed Cabinet Hinge (Inset, Self-Close, Black Nickel) - J95-C24/0T-BN

    $50.60
    Heavy Duty Concealed Cabinet Hinge (Inset) - J95-24/0T-NI

    $41.00
    Heavy Duty Concealed Cabinet Hinge (Inset) - J95-C24/0T-NI

    $41.00
    Heavy Duty Concealed Cabinet Hinge (1" Overlay, Black Nickel) - J95-24/25T-BN

    $48.20
    Heavy Duty Concealed Cabinet Hinge (5/8" Overlay, Black Nickel) - J95-24/16T-BN

    $50.60