Product Description
Product Specifications
Material
Brass
Finish
Dull Chrome
Weight of Item (g)
58
Length or Depth of Item when closed (mm)
25
Length or Depth of Item when closed (in)
1
Height of Item (mm)
8
Height of Item (in)
0.375
Width of Item (mm)
99
Width of Item (in)
3.9375
CC Length (mm)
92
CC Length (in)
3.625
Handle Depth (mm)
32
Handle Depth (in)
1.25
Bar Diameter (mm)
8
Bar Diameter (in)
0.3125
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 x 28 mm
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files