Product Description
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
406
Length or Depth of Item when closed (mm)
75
Length or Depth of Item when closed (in)
3
Height of Item (mm)
33.5
Height of Item (in)
1.375
Width of Item (mm)
30
Width of Item (in)
1.1875
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
5
Min. Door Thickness (in)
0.1875
Master Keying Availability
N
Million Lock
N
Key Changes
24
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Fixing screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files