9303VA2

Glass Clamp (Stainless Steel) - 9303VA2

MSRP:
$72.70 USD
(No reviews yet) Write a Review
9303VA2

Glass Clamp (Stainless Steel) - 9303VA2

MSRP:
$72.70 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • 316 stainless steel clamp
  • For flat surface
  • Optional Parts: 4820VA (Safety Pin)
  • See page 466 for load capacity
  • Tempered Glass Recommended.
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
316 Stainless Steel
Finish
Satin
Weight of Item (g)
324
Length or Depth of Item when closed (mm)
45
Length or Depth of Item when closed (in)
1.8125
Height of Item (mm)
28
Height of Item (in)
1.125
Width of Item (mm)
63
Width of Item (in)
2.5
Vertical Load Capacity (kg/4 ea)
61
Vertical Load Capacity (lbs/4 ea)
134
Max. Glass Thickness (mm)
10
Max. Glass Thickness (in)
0.375
Min. Glass Thickness (mm)
10
Min. Glass Thickness (in)
0.375
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
8.5 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Glass Clamp (Stainless Steel)  - 9344VA2

$64.90