Product Description
- Bold, rectangular shape with an antique finish.
WARNING: This product can expose you to cadmium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy
Finish
Matte Antique Brass
Weight of Item (g)
207
Length or Depth of Item when closed (mm)
24
Length or Depth of Item when closed (in)
1
Height of Item (mm)
45
Height of Item (in)
1.8125
Width of Item (mm)
155
Width of Item (in)
6.125
CC Length (mm)
128
CC Length (in)
5.0625
Handle Depth (mm)
24
Handle Depth (in)
0.9375
Bar Diameter (mm)
45 X 5
Back-to-Back Option
N
Bar Shape
Rectangle
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files