Product Description
- Rustic finishes to a modern knob
- Smooth finishes.
WARNING: This product can expose you to cadmium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy
Finish
Matte Antique Brass
Weight of Item (g)
62
Length or Depth of Item when closed (mm)
28
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
33
Height of Item (in)
1.3125
Width of Item (mm)
33
Width of Item (in)
1.3125
Diameter (mm)
33
Diameter (in)
1.3125
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files