FD30-WRH-DSC

Dual Soft-Closer Roller For FD30 - FD30-WRH-DSC

MSRP:
$164.60 USD
(No reviews yet) Write a Review
FD30-WRH-DSC

Dual Soft-Closer Roller For FD30 - FD30-WRH-DSC

MSRP:
$164.60 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  •  WARNING: This product can expose you to cadmium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    Zinc Alloy
    Finish
    Yellow Zinc Chromate
    Weight of Item (g)
    363
    Length or Depth of Item when closed (mm)
    15.8
    Length or Depth of Item when closed (in)
    0.625
    Height of Item (mm)
    65
    Height of Item (in)
    2.5625
    Width of Item (mm)
    531
    Width of Item (in)
    20.9375
    Max. Door Height (mm)
    2400
    Max. Door Height (in)
    94.5
    Max. Door Width (mm)
    1000
    Max. Door Width (in)
    39.375
    Min. Door Width (mm)
    590
    Min. Door Width (in)
    23.25
    Min. Door Thickness (mm)
    24
    Min. Door Thickness (in)
    0.9375
    Max. Door Weight (kg)
    30
    Max. Door Weight (lbs)
    66
    Soft Closing
    Y
    Roller/Bracket Type
    Recessed
    Are Fasteners Included
    Y
    Are Fasteners Required
    Y
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    Not Compliant

    Related Products

    910MM Bottom Rail (Silver)  - FD30-FBRM910SIL

    $13.80
    1820MM Upper Rail (Silver)  - FD30-TRH1820SIL

    $33.00
    2730MM Upper Rail (Silver)  - FD30-TRH2730SIL

    $49.50
    1820MM Upper Rail (Silver)  - FD30-TRM1820SIL

    $33.00