Product Description
- Supplied with screw and plastic expansion anchor.
Product Specifications
Material
304 Stainless Steel
Finish
Black
Weight of Item (g)
187
Length or Depth of Item when closed (mm)
95
Length or Depth of Item when closed (in)
3.74
Height of Item (mm)
25
Height of Item (in)
0.984
Width of Item (mm)
25
Width of Item (in)
0.984
Soft Closing
N
Self-Closing
N
Installation Type
Wall Mount type
Track Installation Type
Wall Mount type
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M8 Hanger bolt
Fasteners Type
Screw and Expansion Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files