Product Description
- Supplied with screw and expansion anchor.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
303 Stainless Steel, 304 Stainless Steel
Finish
Satin
Weight of Item (g)
68
Length or Depth of Item when closed (mm)
31
Length or Depth of Item when closed (in)
1.25
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
31
Width of Item (in)
1.25
Soft Closing
N
Self-Closing
N
Installation Type
Floor Mount type
Track Installation Type
Floor Mount type
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M6x25 STUD AND CONCRETE ANCHOR
Fasteners Type
Screw and Expansion Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files