Product Description
- For use with DSI mounting kits (sold separately)
- Please specify Interior/Exterior type when ordering:
- Posts for Exterior handles are threaded to accept screws.
- Posts for Interior handles have set screws for DSI mounting kits.
- Similar style to 30 series cabinet handles.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
800
Length or Depth of Item when closed (mm)
66
Length or Depth of Item when closed (in)
2.625
Height of Item (mm)
314
Height of Item (in)
12.375
Width of Item (mm)
30
Width of Item (in)
1.1875
CC Length (mm)
250
CC Length (in)
9.8125
Bar Diameter (mm)
30
Bar Diameter (in)
1.1875
Back-to-Back Option
Y
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files