Product Description
Product Specifications
Material
Polyamide
Finish
White
Weight of Item (g)
8
Length or Depth of Item when open (mm)
8.5
Length or Depth of Item when open (in)
0.375
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
35
Width of Item (in)
1.4375
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3 x 20 mm and 3 x 16 mm
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant