Product Description
- Durable Stainless Steel
- Concealed hinge with removable pin.
- For sheet metal use.
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
34
Length or Depth of Item when closed (mm)
25
Length or Depth of Item when closed (in)
0.984
Height of Item (mm)
100
Height of Item (in)
3.937
Width of Item (mm)
25
Width of Item (in)
0.984
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
7mm or #16 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files