Product Description
- Concealed hinge with removable pin.
- For sheet metal use.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
430 Stainless Steel
Finish
Plain
Weight of Item (g)
28
Length or Depth of Item when closed (mm)
25
Length or Depth of Item when closed (in)
1
Height of Item (mm)
100
Height of Item (in)
3.9375
Width of Item (mm)
25
Width of Item (in)
1
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
7mm or #16 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files