Your current region is the U.S.A.. If this is incorrect, please click here to change your location Click here to accept and close.

Concealed Hinge Installation Instructions: The J95 Series Concealed Cup Hinge

The J95 Series Concealed Cup Hinge is designed to support heavier or wider doors with fewer hinges than traditional European Cup Hinges. Designed with a 40mm cup to provide the robust strength to support more weight, you can expect superior Sugatsune performance.

Here you will find J95 Series concealed hinge installation instructions and information on how to install a concealed hinge of this type.

Step 1.

J95 Series Concealed Cup Hinges in a large cabinet

The J95 Series Concealed Cup Hinge is a heavy-duty concealed hinge that is designed with a 40 mm cup size.

Step 2.

Door specifications of the J95 Series hinge next to a large cabinet

Two J95 Series hinges can handle door loads of up to 55 lbs. and 31-½” in width. Three J95 hinges can handle door loads of up to 88 lbs. and 35-7/16” in width.

Step 3.

Two illustrations comparing conventional and J95 Series hinges

The J95 Series Hinge requires fewer hinges per door than conventional hinges. This makes the concealed hinge installation (and possible removal later on) easier, saving time.

Step 4.

A hand installing the J95 Series Concealed Cup Hinge

How to Install a Concealed Hinge of the J95 Series Type: Simply push to install the hinge.

(We told you that 95 Series concealed hinge installation is easy!)

Step 5.

A hand removing the J95 Series Concealed Cup Hinge

How to Remove / Uninstall a J95 Series Hinge: Simply lift the lever on the hinge and then pull the hinge out. The removal process is as easy as the concealed hinge installation process.

Step 6.

three pictures of hinges showing their dimensions and sleek design

The J95 Series Concealed Cup Hinge features a sleek design, with few protrusions on the body of the hinge. This hinge is great at staying out of the way!

Step 7.

the J95 Hinge showing screw placement for 3D positional adjustment

The three screws on the J95 Hinge allow for 3D plus tilt positional adjustment after installation as needed. Getting the exact positioning you need is nearly as easy as the concealed hinge installation process itself!

Step 8.

An image of the hinge’s 3D positional & tilt adjustment functions

Here is an illustration of the 3D plus tilt post-installation adjustment options of the J95 Series Concealed Cup Hinge.

And that’s it! That is how to install a concealed hinge of the J95 Series.

Select the fields to be shown. Others will be hidden. Drag and drop to rearrange the order.
  • Image
  • SKU
  • Rating
  • Price
  • Stock
  • Availability
  • Add to cart
  • Description
  • Content
  • Weight
  • Dimensions
  • Additional information
  • Attributes
  • Custom attributes
  • Custom fields
Click outside to hide the compare bar
Compare
Back to Top To Top