Product Specifications
Material
Aluminum, Steel
Finish
Plain
Weight of Item (g)
18597
Length or Depth of Item when closed (mm)
12
Length or Depth of Item when closed (in)
0.5
Height of Item (mm)
1992.5
Height of Item (in)
78.5
Width of Item (mm)
35
Width of Item (in)
1.4375
Max. Door Height (mm)
2049.46
Max. Door Height (in)
80.6875
Min. Door Height (mm)
1630.36
Min. Door Height (in)
64.1875
Max. Door Thickness (mm)
17.4625
Max. Door Thickness (in)
0.6875
Min. Door Thickness (mm)
50.8
Min. Door Thickness (in)
2
Adjustable
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files