FA-45-PS

CASTER - FA-45-PS

MSRP:
$13.90
Product Description
  • Light & durable aluminum body construction
Product Specifications
Material
Aluminum Alloy
Finish
Silver
Weight of Item (g)
117
Length or Depth of Item when closed (mm)
57
Length or Depth of Item when closed (in)
2.25
Height of Item (mm)
59.3
Height of Item (in)
2.375
Width of Item (mm)
43
Width of Item (in)
1.75
Load Capacity (kg)
50
Load Capacity (lbs)
110
Wheel Type
Twin Wheel
Locking Type (Brake)
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

CASTER WITH PLATE - FA-45-P

$13.00